Product  FTCI-MP01AL

Accessories

Thermowell

For Temperature Sensors

Order number: 9910435
    • Thermowell for mounting temperature probes
    • End tip diameter 3 mm
    • Process connection dairy screw connection DN25 acc. to DIN 11851
    • Immersion depth 35 mm
    • For use in food and pharmaceutical applications
    • Surface roughness Ra > 0.8 µm
    • For use in food and pharmaceutical applications
    • Surface roughness Ra > 0.8 µm
#

General data

eCl@ss-Code (V5.1.4): 27200213 -/- Thermowell (temperature measurement)
Customs tariff number 73072910900
Country of origin IT
Weight 149 g

Technical Data

Accessory type Thermowell
For use with Temperature sensors
Process connection Threaded tube connection per DIN11851
Immersion depth L 35  mm
Housing material Stainless steel, 1.4404 (AISI 316L)

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top