Product PT10R-1004-U1-H1141
Analog Signal Isolator
2-channel
Order number: 7506518- Intelligent actuators supplied via HART communication interface
- Input circuits: 0/4…20 mA
- Output circuits: 0/4…20 mA, intrinsically safe
- Universal operating voltage
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, TR CU, NEPSI
- Installation in zone 2

General data
| EAN | 4047101117301 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 201 g |
Technical Data
| Operating voltage | 20…250 VAC / 20…125 VDC |
| Electrical connection | 4 × 5-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |

