Product TBEN-L5-4RFID-8DXP-CDS
Actuator, Sensor and Supply Cable, PUR
Connection Cable
Order number: 6631643- Female M8, angled, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 9 m

General data
| EAN | 4047101446593 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 283 g |
Technical Data
| Ambient temperature | -25…+80 °C |
| Approvals | cULus |
Connectivity accessories — Power supply
|
SLM50B6 W/30 | 3075017 |
|
DWE-10000-135-116-7A-H1151 | 100049416 |
|
PT16R-2004-U1-H1143 | 6836368 |
Connectivity accessories — I/O
|
SLPCR25-690P8 | 3083623 |
|
PT300PSIG-2003-IX-H1143 | 100002236 |
|
PT600R-2008-I2-DA91/X | 6836660 |
Connectivity accessories — Network
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
Connectivity accessories — Technology
|
RKV-RKV-FBY48OG-15M/5D | 8900590 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
|
IVU2PRGR06 | 3090722 |

