Product 6GK1901-1BB10-2AA0
Field-Wireable Connector
Order number: 6780031- RJ45 male connector
- For use in Ethernet applications, CAT5
- Shieldable
- Metal housing
- RoHS compliant
- Protection class IP20
- IDC quick connection
- 4-pin

General data
| EAN | 4047101163438 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | PL |
| Weight | 35 g |
Technical Data
| Network protocol | Ethernet |
| Device type | Field-wireable connector |

