Product RKC8.800T-45/TXL
Actuator and Sensor Cable, PUR
Extension Cable
Order number: 6626684- Female M12, angled, 4-pin
- Male M12, angled, 4-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101301236 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 171 g |
Technical Data
| Application | Signal |
| Design | Extension Cable |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Angled, A-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 4.5 mm |
| Cable length | 5.0 m |
| Cable jacket | PUR, Black |
| Number of Conductors | 4 |
| Protection class | IP67, IP69K |
| Special features | Suitable for drag chain use |
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
SLLP14-840 | 3089812 |
|
NI15-M30-AD6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
100018023 |
|
WLS28-2XW990XPB | 3087952 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

