Product CMBS8181-0
LED Linear Light
In the Metal Housing
Order number: 3087952Alternative order number : 87952
- ON/OFF switch
- Light beam: 990 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488879525 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 835 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |

