Product  RKC8.800T-11/TEL

Barcode Reader — Image Sensor

Order number: 3090963

Alternative order number : 90963

    • Second iVu generation
    • Internal memory for 30 inspections
    • 1/3“ CMOS, 752x480 pixels
    • Integrated ring light: White
    • Protection class IP67
    • External strobe output + 5 VDC
    • External trigger input
    • Lens, 16 mm, M12x1
    • External display RDM35 required
    • Operating voltage 10…30 VDC
    • M12 × 1 male, 12-pin
    • 3 x programmable switching output (PNP/NPN)
    • 1 x RS232 data communication
    • Ethernet via M8 x 1 male, 4-pin
    • USB 2.0 host: M8 female, 4-pin
    • Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC
#

General data

EAN 662488909635
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 85365019000
Country of origin US
Weight 676 g

Mounting accessories

6831832
D102316
3089812
100018023
3087952

Connectivity accessories

100002936

Select Country

Turck worldwide

to top