Product RKS4.5T-30/TXO
BL20 electronic module
4 Digital Inputs, NAMUR
Order number: 6827212- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- NAMUR inputs acc. to DIN EN 60947-5-6

General data
| EAN | 4047101109368 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 37 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 2077 KB |
| English | 2076 KB |
| French | 2079 KB |
| Spanish | 2077 KB |
| Czech | 2077 KB |
| Dutch | 2076 KB |
| Romanian | 2077 KB |
| Russian | 2110 KB |
| Polish | 2079 KB |
| Chinese | 2146 KB |
| Turkish | 2077 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
Turck Safety Configurator | SW_Turck_Safety_Configurator |
|
PKG4S-0.6-PSG4S/TEL | 6627395 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

