Product CMBS8151-0
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 6930161- A-coding
 - Metal housing
 - Shieldable
 - Shield ring
 - Die-cast threaded ring
 - Screw-clamp terminal
 - A-coding
 - 5-pin
 - Cable feedthrough 6…8 mm
 - Core cross-section 0.14…0.75 mm2
 

General data
| EAN | 4047101054682 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | DE | 
| Weight | 48 g | 
Technical Data
| Application | Signal | 
| Connector A | Male, M12 × 1, Straight, A-coded | 
| Number of pins | 5 | 
| Connection mode | Screw/clamp connection | 
| Housing material | Die-cast Zinc, GD-Zn, nickel-plated | 
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated | 
| External diameter of the cable | 6…8 mm | 
| Core cross-section/Clamping ability | 0.14…0.75 mm² | 
| Voltage | 60 V | 
| Current | 4 A | 
| Approvals | cULus recognized | 
Data Sheets
| German | 661 KB | 
| English | 661 KB | 
| French | 661 KB | 
| Spanish | 661 KB | 
| Czech | 661 KB | 
| Dutch | 661 KB | 
| Romanian | 661 KB | 
| Russian | 665 KB | 
| Polish | 662 KB | 
| Chinese | 696 KB | 
| Turkish | 662 KB | 
Approval/Declaration
| UL Approval | 400 KB | 
| CE Declaration of Conformity | 120 KB | 
| RoHS and REACH Manufacturer's Declaration | 280 KB | 

