Product CABLE4X0.34-XX-PUR-OG-500M/TXO3701
Accessories
Inlay
For Hollow Shaft Encoders
Order number: 1544669- Inlay for hollow shaft encoders Ø 15 mm
- Insulating the encoder thermally and electrically
- Reducing the diameter of the hollow shaft to Ø 12 mm
- Material: plastic
- Temperature range -40…+115 °C

General data
| EAN | 4047101258080 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 6 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

