Product RSSD-RSSD-4422-60M
LED Signal Light
Beacon
Order number: 3079191Alternative order number : 79191
- LED all-round visible
- ATEX category II 2 G, Ex-zone 1
- ATEX category II 1 D, Ex-zone 20
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Red (COL 1) / Yellow (COL 2)
- Cable with male end M12 x 1
- Operating voltage 10…30 VDC
- It is envisaged to control always only one color with the appropriate equipment

General data
| EAN | 662488791919 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 159 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

