Product RKSD-RKSD-4422-20M
2-Way Splitter
Y-Splitter without Cable, M12 × 1 Male - 2x M12 × 1 Female
Order number: 6930560- M12 male, 4-pin
- M12 female connector, 3-pin
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047106162634 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 47 g |
Technical Data
| Application | Signal |
| Design | Y-splitter |
| Connector A | Male, M12 × 1 |
| Number of pins | 4/3 |
| Connector body | Plastic, TPU, Black |
| Connector B | 2 x Female, M12 × 1 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |

