Product  RKC8T-8/TXL

LED Signal Light

Tower Light

Order number: 3806671

Alternative order number : 806671

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 × 1 male connector
    • Flexible display with RGB LEDs
    • Control of user-defined or predefined light colors
    • Flashing function, alternation, two-colored display and intensity check
    • Operating voltage: 10…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488051365
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 335.66 g

Mounting accessories

6831832
D102316
3089812
100018023
3087952

Connectivity accessories

100002936

Select Country

Turck worldwide

to top