Product  RKSV4.5T-5/TXY3013

Measuring light screen

Emitter

Order number: 3072507

Alternative order number : 72507

    • 150 mm cable with male connector, M12 × 1, 8-pin
    • Scan field (Y): 1819 mm
    • Resolution: 19 mm
    • Range: 13.5 m
    • Operating voltage: 16…30 VDC
#

General data

EAN 662488725075
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 90318020000
Country of origin CN
Weight 3223 g

Technical Data

Cable length 0.150 m
Approvals CE, cULus recognized

Select Country

Turck worldwide

to top