Product  RKC4T-P7X2-2-RSC4T/TXO

Pick-to-Light

Placement Sensor

Order number: 3807528

Alternative order number : 807528

    • Protection class IP54
    • Shielded cable with M12 × 1 male connector, 4-pin, 150 mm
    • Operating voltage 10…30 VDC
#

General data

EAN 662488059224
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 127 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top