Product RKC8T-1/TEL
Frequency Transducer/Pulse Counter
2-channel
Order number: 7580208- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TIIS,
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310788 |
| eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 165 g |
Technical Data
| Approvals | ATEX, IECEx, INMETRO, TR CU |
Data Sheets
| German | 1197 KB |
| English | 1197 KB |
| French | 1198 KB |
| Spanish | 1198 KB |
| Czech | 1198 KB |
| Dutch | 1197 KB |
| Romanian | 1198 KB |
| Russian | 1247 KB |
| Polish | 1199 KB |
| Chinese | 1267 KB |
| Turkish | 1198 KB |
Approval
Configuration Software
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
SLLP14-840 | 3089812 |
|
NI15-M30-AD6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
100018023 |
|
WLS28-2XW990XPB | 3087952 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

