Product RKC8.800T-1.5/TXL
Inductive Sensor
Order number: 4280600- Rectangular, height 40 mm
- Variable orientation of active face in 9 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Extended temperature range
- High switching frequency
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NC/NO programmable
- Terminal chamber

General data
| EAN | 4047101094213 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 207 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
SLLP14-840 | 3089812 |
|
NI15-M30-AD6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
100018023 |
|
WLS28-2XW990XPB | 3087952 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

