Product  RKC8.800T-10/TEL

Power Cable

Extension Cable

Order number: 6915262
    • Power cable: 2 × 0.83 mm2, 2 × 18 AWG
    • Jacket material: PVC
    • Jacket color: yellow
    • Jacket diameter: 6.2 mm
    • UV resistant
    • Flame retardant acc. to CSA FT4
    • UL, CSA approval
    • RoHS compliant
    • Protection class: NEMA 1, 3, 4, 6P and IEC IP67
    • 7/8" female, angled
    • 7/8" male, straight
    • Cable length: 2.0 m
#

General data

EAN 4047101052336
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin US
Weight 1 g

Technical Data

Application Power
Design Extension Cable
Connector A Male, 7/8″-16 UN, Straight
Number of pins 2
Connector body Plastic, TPU, Yellow
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, 7/8″-16 UN, Angled
Number of Pins 2
Connector body Plastic, TPU, Yellow
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 9 A
Cable diameter Ø  6.2 mm
Cable length 2.0 m
Cable jacket PVC, Yellow
Number of Conductors 2
Protection class IP67

Mounting accessories

6831832
D102316
3089812
100018023
3087952

Connectivity accessories

100002936

Select Country

Turck worldwide

to top