Product  WKC4.5T-5/TXY3013

Photoelectric Sensor

Photoelectric Sensor for Glass Fibers

Order number: 3050969

Alternative order number : 50969

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Alignment indicator
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar
    • Light/dark operation
#

General data

EAN 662488509699
eCl@ss-Code (V5.1.4): 27270905 -/- Fiber optic sensor
Customs tariff number 85365019000
Country of origin US
Weight 163 g

Technical Data

Cable length 2.0 m

Mounting accessories

100038315
100029959
6831832
D102316
6836141
100047583
3025655
3087551
3803488

Connectivity accessories

100002936

Select Country

Turck worldwide

to top