Product BMS8151-0/PG9/YE
Accessories
Measuring Wheel
For Solid Shaft Encoders
Order number: 100038315- For length measurement
- Circumference: 0.5 m
- Material: Aluminum
- Surface: Polyurethane, smooth
- Application area: greased metals, steel profiles, painted surfaces, plastics, cardboard, wood, textiles, wire, leather

General data
| EAN | 4047101593495 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 539 g |

