Product  WSC4.5T-5/TXY3013

Male Receptacle with Stranded Wires, Front-mounted

Order number: 6935747
    • M12 × 1 male receptacle
    • Protection class IP67
    • Stainless steel receptacle housing
    • Front panel mounting
    • Connected via stranded wires
    • 4-pin + PE
    • Stranded wire length: 0.5 m
#

General data

EAN 4047101392623
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 35 g

Technical Data

Application Signal
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 4+PE
Flange housing Stainless Steel, 1.4404 (AISI 316L)
Mounting type front panel mounting
Screw-in thread M20 × 1.5
Flange housing Stainless Steel, 1.4404 (AISI 316L)
Voltage 60 V
Current 4 A
Cable length 0.5 m
Number of Conductors 4
Protection class IP67
Approvals CE

Mounting accessories

100038315
100029959
6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top