Product  RKSV8T-3/TXL

LED Linear Light

In the Plastic Housing

Order number: 3807470

Alternative order number : 807470

    • Cylindrical illuminated area
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • M12 × 1 male connector, straight, 4-pin
    • Light length L1: 850 mm
    • Housing length L2: 915.5 mm
    • RGB LEDS
    • Multicolor linear light
    • Parameterization via Pro Editor software
    • FDA compliant
    • 2 × LMBWLS27EC snap bracket included in delivery
#

General data

EAN 662488058708
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054231000
Country of origin US
Weight 631 g

Mounting accessories

6831832
D102316
3087952

Connectivity accessories

100002936

Select Country

Turck worldwide

to top