Product RKSV8T-20/TEL
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3055982Alternative order number : 55982
- Compact design
- Cable, 9m
- Operating voltage 15…24 VDC
- PNP transistor output and analog output for current
- Measuring range adjustable via teach-in
- Blind zone: 30 cm
- Range: 200 cm

General data
| EAN | 662488559823 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 723 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
WLS28-2XW990XPB | 3087952 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

