Product RKS8T-50/TXL
passive junction
CANopen/DeviceNet Junction Box
Order number: U0212-0- Housing material: nylon
- Housing color: black
- Protection class IP67
- RoHS compliant
- CE compliant
- All pins are connected through (1:1)
- The DeviceNet supply voltage between pin 2 and 3 (11…30 VDC) is displayed via an LED. In CANopen this supply voltage is optional.
- Passive junction, 4-port
- Protection class IP67
- 1 × M12 male connector
- 4 × M12 female connector

General data
| EAN | 4047101453898 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85366990990 |
| Country of origin | US |
| Weight | 1077.515 g |
Technical Data
| Application | Data |
| Number of pins | 5 |
| Number of Pins | 5 |
| Network protocol | DeviceNet, CANopen |
| Voltage | 30 V |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
WLS28-2XW990XPB | 3087952 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

