Product RKCV8T-0.3/TXL
Vision System
Backlight
Order number: 3082482Alternative order number : 82482
- Protection class: IP67
- Color: green
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488824822 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 363 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
SLLP14-840 | 3089812 |
|
NI15-M30-AD6X-H1141
Cylindrical, threaded barrel, 30 mm, chrome-plated brass |
100018023 |
|
WLS28-2XW990XPB | 3087952 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

