Product  RKS5T-5/TXL

LED Signal Light

Beacon

Order number: 3087324

Alternative order number : 87324

    • LED all-round visible
    • ATEX category II 2 G, Ex-zone 1
    • ATEX category II 1 D, Ex-zone 20
    • Individually controllable
    • Mechanical screw-in thread M30 x 1.5
    • Protection classes IP67/IP69K
    • Monochrome: Red (COL 1)
    • Cable, 2 m
    • Operating voltage 10…30 VDC
    • It is envisaged to control always only one color with the appropriate equipment
    • ATEX II 2 G approval
    • Gases and vapors, Group IIC, Zone 1
    • ATEX II 1 D approval
    • Dust, Group IIIC, Zone 20
    • When used in hazardous areas, the special conditions of the approval must be observed
#

General data

EAN 662488873240
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 234 g

Technical Data

Cable length 2.0 m

Select Country

Turck worldwide

to top