Product WKS8T-50/TEL
LED Signal Light
Beacon with Audible Signal
Order number: 3802165Alternative order number : 802165
- LED all-round visible
- Continuous signal: 94dB
- Individually controllable
- Mechanical screw-in thread M30x1.5
- Protection classes IP67/IP69K
- Up to 12 predefined colors or millions of customized colors can be displayed
- Flashing function, alternation, two-colored displays and intensity check
- Cable with male end M12 x 1, 5-pin
- Operating voltage 12…30 VDC

General data
| EAN | 662488015077 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 155 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
WLS28-2XW990XPB | 3087952 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

