Product  WKC8T-30/TEL

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3037618

Alternative order number : 37618

    • Cable, PVC, 2 m
    • Protection class IP67
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 5…15 VDC
    • NAMUR output: dark <= 1.2 mA ; light >= 2.1 mA
    • Acc. to EN 60947‐5‐6 (NAMUR)
    • ATEX category II 1 G, Ex zone 0
#

General data

EAN 662488376185
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 308.44 g

Technical Data

Cable length 2.0 m

Mounting accessories

3089812
100018023
3087952
6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top