Product RKCV4T-5/TEL
Block Module for EtherNet/IP and CIP Safety
Safe Digital Inputs and Outputs
Order number: 100001828- Ethernet/IP device
- Integrated Ethernet switch
- 10 Mbps/100 Mbps supported
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 5-pin 7/8″ male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Four secure digital SIL3 inputs
- Four secure configurable digital SIL3 inputs or outputs

General data
| EAN | 4047101453645 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 653 g |
Technical Data
| Network protocol | CIP safety via EtherNet/IP |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 254 KB |
| English | 253 KB |
| French | 255 KB |
| Spanish | 254 KB |
| Czech | 254 KB |
| Dutch | 254 KB |
| Romanian | 254 KB |
| Russian | 232 KB |
| Polish | 255 KB |
| Chinese | 313 KB |
| Turkish | 255 KB |
Approval
Configuration File
Configuration Software
EPLAN Electric P8
General Catalog
Manual
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 299 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

