Product WKS4.5T-20/TXL
Opposed Mode Sensor (Receiver)
Order number: 3035281Alternative order number : 35281
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, dark operation
General data
| EAN | 662488352813 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 163 g |
Mounting accessories
|
Turck Safety Configurator | SW_Turck_Safety_Configurator |
|
PKG4S-0.6-PSG4S/TEL | 6627395 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

