Product  WKC8T-25/TEL

Photoelectric Sensor

Order number: 3078124

Alternative order number : 78124

    • Operating voltage: 10…30 VDC
#

General data

EAN 662488781248
Customs tariff number 85437090990
Country of origin US
Weight 22 g

Technical Data

Cable length 0.150 m

Mounting accessories

3089812
100018023
3087952
6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top