Product  RKC8T-5/TXL

LED Signal Light

Tower Light

Order number: 3016698

Alternative order number : 16698

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable with male end M12 x 1, 150 mm
    • Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488166984
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 320 g

Technical Data

Cable length 0.150 m

Mounting accessories

3089812
100018023
3087952
6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top