Product RKC4T-2/TEL
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6625010- Female M12, straight, 3-pin
 - Jacket material: PVC
 - Jacket color: black
 - Resistant to chemicals and oils
 - Flame retardant
 - Resistant to acids and alkaline solutions
 - Resistant to microbes and hydrolysis
 - LABS free
 - Protection class: IP67, IP69K
 - Cable length: 2.0 m
 

General data
| EAN | 4047101268676 | 
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator | 
| Customs tariff number | 85444290900 | 
| Country of origin | PL | 
| Weight | 78 g | 
Technical Data
| Application | Signal | 
| Design | Connection Cable | 
| Connector A | Female, M12 × 1, Straight, A-coded | 
| Number of pins | 3 | 
| Connector body | Plastic, TPU, Black | 
| Coupling nut/screw | Brass, CuZn, Nickel-plated | 
| Voltage | 250 V | 
| Current | 4 A | 
| Cable diameter | Ø 4.3 mm | 
| Cable length | 2.0 m | 
| Cable jacket | PVC, Black | 
| Number of Conductors | 3 | 
| Protection class | IP67, IP69K | 
| Approvals | cULus | 
Mounting accessories
								 
								 | 
							
								HAS8141-0
								 Field-wireable male connector, M12 × 1, straight, 4-pin, insulation piercing connection, cable feedthrough 4.0 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut  | 
							6905406 | 
								 
								 | 
							
								HAS8241-0
								 Field-wireable male connector, M12 × 1, angled, 4-pin, insulation piercing connection, cable feedthrough 4.0 to 5.1 mm, core cross-section/terminal capacity 0.14 to 0.34 mm², plastic housing, metal nut  | 
							6905400 | 
								 
								 | 
							
								BS8141-0
								 Field-wireable male connector, M12 × 1, straight, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw  | 
							69010 | 
								 
								 | 
							
								BS8241-0
								 Field-wireable connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw  | 
							69011 | 
								 
								 | 
							
								TORQUE-WRENCH-SET-AS
								 Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14)  | 
							6936170 | 
								 
								 | 
							
								BLANK-LABEL-FOR-CORDSETS-TEL-TXL
								 Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant  | 
							6936206 | 
Connectivity accessories
								 
								 | 
							
								LABEL-HOLDER-FLEX-PVC
								 PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package  | 
							100048170 | 

