Product VBS02-A80E-10/TXL
Inductive Sensor
With Analog Output
Order number: 1537800- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- 4‐wire, 15…30 VDC
- Analog output
- 0…10 V and 0…20 mA
- M12 x 1 male connector

General data
| EAN | 4047101072976 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 207 g |

