Product  WSSD-RSSD-4416-10M

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6627352
    • Male Ø 8 mm, angled, 3-pin, snap-on type
    • Sheath material: PUR
    • Sheath color: black
    • Qualified for drag chain use
    • Resistant to weld splatter
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS conform
    • Protection class IP67
    • Cable length: 5.0 m
#

General data

EAN 4047101285246
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 127 g

Technical Data

Application Signal
Design Connection Cable
Connector A Male, Ø 8 mm, Angled
Number of pins 3
Connector body Plastic, TPU, Black
Current 4 A
Cable diameter Ø  4.1 mm
Cable length 5.0 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67
Special features Suitable for drag chain use
Approvals cULus

Mounting accessories

U2280-0

Select Country

Turck worldwide

to top