Product WSSD-RSSD-4416-0.6M
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3803451Alternative order number : 803451
- Connection via 200 m cable, PUR with M8 male connector
- LED emitter, red
- Operating voltage: 10…30 VDC
- PNP switching output, NO contact

General data
| EAN | 662488024277 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 18 g |
Technical Data
| Cable length | 0.20 m |
| Approvals | CE, cULus |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

