Product RSSD-RSSD-4416-25M
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6628651- 5-pin
- Jacket material: PUR
- Jacket color: yellow
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 500 m

General data
| EAN | 4047101327793 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 21060 g |
Technical Data
| Application | Signal |
| Number of pins | 5 |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.5 mm |
| Cable length | 500.0 m |
| Cable jacket | PUR, Yellow |
| Number of Conductors | 5 |
| Special features | Suitable for drag chain use |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

