Product RSSD-RSSD-4416-18M
Mounting Adapter
Order number: 100050781- Female thread: M8 × 10 mm
- Male thread: M12 × 21 mm
- Stainless steel, V4A

General data
| EAN | 4047101678574 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 73 g |
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

