Product RSSD-RSSD-4416-4M
UHF Reader
Order number: 100006543- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in Singapore (SGP) at 920…925 MHz

General data
| EAN | 4047101508185 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 3738 g |
Technical Data
| Network protocol | PROFINET, Modbus TCP, EtherNet/IP, TCP/IP |
| Approvals | CE |
Data Sheets
| German | 485 KB |
| English | 484 KB |
| French | 485 KB |
| Spanish | 2453 KB |
| Czech | 486 KB |
| Dutch | 484 KB |
| Romanian | 485 KB |
| Russian | 2459 KB |
| Polish | 485 KB |
| Chinese | 2513 KB |
| Turkish | 486 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Mounting accessories
|
RSM RKM 40-2M
Power supply cable, 7/8” connector, straight, 4-pin to 7/8” female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com |
U2280-0 |

