Product RSSD-RJ45S-4416-3M
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3805131Alternative order number : 805131
- Protection classes IP67 IP69K
- Cable with M12 x 1 male connector, 4-pin, 150 mm
- Job light: Yellow
- Mispick: Red
- Actuation: Green
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488038199 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 137 g |
Technical Data
| Cable length | 0.150 m |

