Product  RSSD-RSSD-4414-2M

Industrial Ethernet Cable

Extension Cable

Order number: 6441405
    • Ethernet cable: 4-pin, AWG 26
    • CAT 5E acc. to ISO/IEC 11801, EN 50173, EIA/TIA 568-A
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: aluminum-laminated polyester film, copper braid
    • Jacket diameter: 4.8 mm
    • Suitable for drag chain use
    • UV resistant
    • Oil resistant acc. to IEC 60811-2-1 and DIN VDE 0282 part 10
    • Free from silicone, PVC and LABS
    • Free from halogen acc. to IEC 60754-2
    • Flame retardant acc. to IEC 60332-1-2
    • Approval: cULus
    • RoHS compliant
    • Protection class IP67
    • M12 male, straight, D-coded
    • M12 male connector, straight, D-coded
    • Cable length: 2.0 m
#

General data

EAN 4047101366631
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CZ
Weight 86 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, M12 × 1, Straight, D-coded
Number of pins 4
Connector body Plastic, TPU, UL 94, Black
Coupling nut/screw Brass, GD-Zn, Nickel-plated
Connector B Male, M12 × 1, Straight, D-coded
Number of Pins 4
Connector body Plastic, TPU, UL 94, Black
Coupling nut/retaining screw Brass, GD-Zn, Nickel-plated
Network protocol Ethernet
Voltage 42 V
Current 3 A
Cable diameter Ø  4.8 mm
Cable length 2.0 m
Cable jacket PUR, Green
Number of Conductors 4
Protection class IP67
Approvals cULus

Mounting accessories

6936171

Select Country

Turck worldwide

to top