Product BIM-UNT-AY1X-0.3-RS4.21/S1139
UHF Reader
Order number: 100000934- Integrated web server with reader parameterization
- Web-based UHF RFID test tool for easy air interface evaluation
- Resistant to UV radiation
- 4 connections for passive UHF RFID antennas
- 4 configurable digital channels as PNP inputs and/or outputs with 0.5 A per channel
- Programmable according to IEC 61131-3 with CODESYS V3
- Codesys V3 PLC Runtime
- CODESYS OPC-UA server
- PROFINET device, EtherNet/IP device or Modbus TCP master/slave
- "U" data interface for convenient use of the RFID functionality
- Close-to-control integration in PLC systems without the use of a special function module
- LEDs and diagnostics
- Device only suitable for operation in North America (NA) at 902…928 MHz (USA, Canada, Mexico)

General data
| EAN | 4047101445466 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 2620 g |
Technical Data
| Design | Rectangular |
| Construction size | 300 x 180 x 61.7 mm, Q180L300 |
| Operating voltage | 18…30 VDC |
| Output function | Read/Write |
| Electrical connection | RP-TNC |
| Housing material | Aluminium, AL, Silver |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
Data Sheets
| German | 804 KB |
| English | 803 KB |
| French | 804 KB |
| Spanish | 803 KB |
| Czech | 803 KB |
| Dutch | 803 KB |
| Romanian | 803 KB |
| Russian | 1117 KB |
| Polish | 809 KB |
| Chinese | 933 KB |
| Turkish | 804 KB |
Accessories List
Configuration File
Configuration Manual
Demo Software
Firmware
Function Block/Library
| CODESYS Package TN-UHF-…CDS | 91961 KB |
| RFID function module, universal data interface for CODESYS V3 | 1145 KB |
Manual
Product Flyer
Quick Start Guide
Mounting accessories
|
T30AW3FF600 W/30 | 3033942 |
|
RSCV-RSCV-FBY48BU-25M/5D | 8900300 |
|
BI3U-EM08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602411 |
|
WKC4.4T-20/TXL | 6627095 |
|
PKW4M-0.6-PSW4M/TEL | 6625324 |
|
VBRS4.4-2PKW3M-0.6/0.6/TXL | 6630408 |
|
PKWS3M-10/TXL | 6627462 |
|
TL50HRGWALSQ | 3044717 |
|
PT200PSIG-1005-U1-H1143/X | 6836931 |
|
WLS15CWW0640DSQS | 3802064 |
|
K100PBLGYRQP | 3813074 |
Functional accessories
|
PT600R-2008-I2-H1141/X | 6836672 |

