Product  NI5-G12K-AN6X

Valve connector C type

Extension Cable

Order number: 6606881
    • 2-pin + PE, bridged
    • Design according to the DIN EN 175301-803
    • RoHS-compliant
    • Protection class: IP65, IP67, IP68
    • Protective component: Z-Diode
    • M12 male, angled, 2-pin + PE
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals and oils
    • UV and ozone resistance
    • Flame retardant
    • Free from halogen, silicone, PVC and LABS
    • Cable length: 5.0 m
#

General data

EAN 4047101373639
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin DE
Weight 1 g

Technical Data

Cable length 5.0  m
Ambient temperature -30…+90 °C

Select Country

Turck worldwide

to top