Product BI4-G12K-AP6X-H1141
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 4685765- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylinder designs
- One-hand mounting possible
- Stable mounting
- Magneto-resistive sensor
- Long overtravel
- For large cylinders
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- Output with binary signal
- Normally open contact NO
- Pigtail with connector, M12 × 1
- ATEX category II 1 G, Ex Zone 0
- ATEX category II 1 D, Ex Zone 20

General data
| EAN | 4047101195699 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 31 g |
Technical Data
| Design | Rectangular |
| Construction size | 28 x 5 x 6 mm, UNT |
| Operating voltage | Nom. 8.2 VDC |
| Output function | NAMUR |
| Switching frequency | 1.0 kHz |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP68 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |

