Product BI2-EG08K-VN6X-H1341
HF Tag
Order number: 100030396- EEPROM, memory 320 byte

General data
| EAN | 4047101581799 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | US |
| Weight | 4 g |
Technical Data
| Design | Hard tag |
| Housing material | Plastic, ABS |
| Protection class | IP67 |
Mounting accessories
|
JRBS-40... (Ex nA/nL) | PTB 07 ATEX 2035 X |
|
RSCV-RKCV-FBY49BU-0.3M/5D | 8900010 |
|
RSC-RKC5701-20M | 6604840 |
|
INU.P.IP67_BLOCK-TBIL_M1_16DIP.DE | 100024843 |
Connectivity accessories
|
QS186EQ7 | 3066425 |
|
TB-8M8Z-3-5 | UX09109 |

