Product QM-08
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900010- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- M12 x 1 female, straight, stainless steel
- M12 male, straight, stainless steel
- Cable length 0.3 m

General data
| EAN | 4047106003579 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 55 g |
Technical Data
| Network protocol | FOUNDATION fieldbus |
| Connector B | M12 × 1 |
| Cable length | 0.30 m |
| Ambient temperature | -5…+50 °C |

