Product BI1.5-EG08K-AP6X
Measuring Light Screen
Receiver
Order number: 3038550Alternative order number : 38550
- Minimum target size 19 mm
- Scan field 1514 mm
- Max. sensing range 14 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488385507 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 4400 g |
Technical Data
| Design | Rectangular |
| Construction size | 38.1 x 38.1 x 1572 mm, Mini Array |
| Operating voltage | 11.4…14 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |

