Product BI2-S12-AP6X/S100
Vision System
Area Light
Order number: 3015729Alternative order number : 15729
- High-Intensity
- Protection class: IP50
- Color: red
- Power supply: 24 VDC
- Pigtail M8x1, 0.3m

General data
| EAN | 662488157296 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 381 g |
Technical Data
| Design | Rectangular |
| Construction size | 76.2 x 76.2 x 29.2 mm, |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, Low-carbon steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |

