Product NI4-S12-AP6X-H1141
Accessories
Thermowell
For Temperature Sensors
Order number: 9910466- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection 1/2" NPT male thread
- Immersion depth 250 mm

General data
| EAN | 4047101543971 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 141 g |
Technical Data
| Design | Accessories |
| Housing material | Stainless steel |
Mounting accessories
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

