Product BI2-G12SK-AP6X
LED Signal Light
Beacon
Order number: 3027947Alternative order number : 27947
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M22x1.5
- Protection class IP67
- Multicolor: Green (COL 1) / Red (COL 3)
- Male M12x1
- Operating voltage 10…30 VDC

General data
| EAN | 662488279479 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 66 g |
Technical Data
| Design | Dome |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |

